text.skipToContent text.skipToNavigation

BB024L38G58TN

by Burndy 

Catalog ID: BB024L38G58TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Tin Plated Copper
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810561577

Dimensions

Dimension - L Length Overall mm 965
Dimension - Length Overall inch 38

Electrical Ratings

Amperage Rating 93 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings