text.skipToContent text.skipToNavigation

BB024L72G56TN

by Burndy 

Catalog ID: BB024L72G56TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Plated Y
UPC 781810550458
UPC 12 Digit 7818105504588

Dimensions

Dimension - L Length Overall mm 1829
Dimension - Length Overall inch 72

Electrical Ratings

Rating - Indoor Amperage 93 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads