text.skipToContent text.skipToNavigation

BB048L12T14

by Burndy 

Catalog ID: BB048L12T14

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Plated Y
UPC 621945437630
UPC 12 Digit 6219454376300

Dimensions

Dimension - L Length Overall mm 305
Dimension - Length Overall inch 12

Electrical Ratings

Amperage Rating 93 A

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings