text.skipToContent text.skipToNavigation

BB067L600

by Burndy 

Catalog ID: BB067L600

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Plated Y
UPC 781810175774
UPC 12 Digit 7818101757744

Dimensions

Dimension - L Length Overall mm 15240
Dimension - Length Overall inch 600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings