text.skipToContent text.skipToNavigation

BB100L135KIT5

by Burndy 

Catalog ID: BB100L135KIT5

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810457221
UPC 12 Digit 7818104572211

Dimensions

Dimension - L Length Overall mm 3429 mm
Dimension - Length Overall inch 135.00 in

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads