text.skipToContent text.skipToNavigation

BB100L142D73G21TN

by Burndy 

Catalog ID: BB100L142D73G21TN

Flexible Copper Braid with Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Plated Y
UPC 621945434523
UPC 12 Digit 6219454345233

Dimensions

Dimension - L Length Overall mm 3600 mm
Dimension - Length Overall inch 141.73 in

Electrical Ratings

Amperage Rating 300 A

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources/Downloads