text.skipToContent text.skipToNavigation

BB100L146KIT4

by Burndy 

Catalog ID: BB100L146KIT4

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810457214
UPC 12 Digit 7818104572144

Dimensions

Dimension - L Length Overall mm 3708 mm
Dimension - Length Overall inch 146.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads