text.skipToContent text.skipToNavigation

BB100L23D27G15TN

by Burndy 

Catalog ID: BB100L23D27G15TN

Tin Plated Copper Braid 23.27 inches long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Plated Y
UPC 781810508398
UPC 12 Digit 7818105083988

Dimensions

Dimension - L Length Overall mm 591 mm
Dimension - Length Overall inch 23.27 in

Electrical Ratings

Amperage Rating 290 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads