text.skipToContent text.skipToNavigation

BB100L24D60G21TN

by Burndy 

Catalog ID: BB100L24D60G21TN

Tin Plated Copper Braid 23.60 inches long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Plated Y
UPC 781810649428
UPC 12 Digit 7818106494288

Dimensions

Dimension - L Length Overall mm 599 mm
Dimension - Length Overall inch 23.6 in

Electrical Ratings

Amperage Rating 300 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads