text.skipToContent text.skipToNavigation

BB100L28D56G21TN

by Burndy 

Catalog ID: BB100L28D56G21TN

Tin Plated Copper Braid 27.56 inches long

Product Details

General

Connector Type Braid
Material Copper
UPC 621945443570
UPC 12 Digit 6219454435700

Dimensions

Dimension - L Length Overall mm 700 mm
Dimension - Length Overall inch 27.56 in

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads