text.skipToContent text.skipToNavigation

BB100L40D36G15TN

by Burndy 

Catalog ID: BB100L40D36G15TN

Tin Plated Copper Braid 40.36 inches long

Product Details

General

Connector Type Braid
Material Copper
UPC 781810508343
UPC 12 Digit 7818105083433

Dimensions

Dimension - L Length Overall mm 1025 mm
Dimension - Length Overall inch 40.36 in

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads