text.skipToContent text.skipToNavigation

BB100L8CG1TN

by Burndy 

Catalog ID: BB100L8CG1TN

Tin Plated Copper Braid 9.50 inches long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810465790
UPC 12 Digit 7818104657900

Dimensions

Dimension - L Length Overall mm 241 mm
Dimension - Length Overall inch 9.50 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads