text.skipToContent text.skipToNavigation

BB100LKIT3

by Burndy 

Catalog ID: BB100LKIT3

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 781810463963
UPC 12 Digit 7818104639633

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings