text.skipToContent text.skipToNavigation

BB154L300

by Burndy 

Catalog ID: BB154L300

Flexible Copper Braid 300 inches long

Product Details

General

Connector Type Braid
Material Copper
UPC 781810675243
UPC 12 Digit 7818106752433

Dimensions

Dimension - L Length Overall mm 7620 mm
Dimension - Length Overall inch 300 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings