text.skipToContent text.skipToNavigation

BB154L36

by Burndy 

Catalog ID: BB154L36

Flexible Copper Braid 36 inches long

Product Details

General

Connector Type Braid
Material Copper
UPC 781810444504
UPC 12 Digit 7818104445044

Dimensions

Dimension - L Length Overall mm 914 mm
Dimension - Length Overall inch 36 in

Certifications and Compliance

Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings