text.skipToContent text.skipToNavigation

BB403L15D50G2TN

by Burndy 

Catalog ID: BB403L15D50G2TN

Flexible Copper Braid 15.50 inches long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 781810174739
UPC 12 Digit 7818101747399

Dimensions

Dimension - L Length Overall mm 393 mm
Dimension - Length Overall inch 15.50 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads