BD108CG2 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BD108CG2
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
621945171039
UPC 12 Digit
6219451710399
Electrical Ratings
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certifications And Compliance
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BD108CG2 Specification Sheet
BURNDY_BD108CG2_Specsheet
Catalogs
Full Line BURNDY Catalog