Burndy_SKU_Braid
Burndy_SKU_Braid

BD12N2U BD Type Braid, 12" Undrilled

Brand:

Burndy

Catalog ID:

BD12N2U

Tinned Copper Braid, Undrilled, Length:12 in,Ampere Rating-190 INDOOR, 225 OUTDOOR.

Product details

General

UPC
621945484764

Dimensions

Length
12 in

Certifications And Compliance

Certification - CSA Approved
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads