text.skipToContent text.skipToNavigation

BD133D75G285TN

by Burndy 

Catalog ID: BD133D75G285TN

Flexible Tin Copper Braid 133.75 inches long

  • Universal keystone design
  • Seamless Hubbell system integration
  • Quick and easy screw-style installation

Standard Product

Product Details

General

Application CATV
Connector Type Braid
Contact Phosphor Bronze
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 1) Nickel F-Coax Connector
Material Copper
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Premise Wiring
Style Coupler
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
UPC 621945431386
UPC 12 Digit 6219454313866

Dimensions

Dimension - L Length Overall mm 3397 mm
Dimension - Length Overall inch 133.75 in
Display Size Standard Sized Product

Electrical Ratings

Connectivity Female to Female
Contact Resistance Per TIA
Insertion Loss Per TIA
Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 250 A

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads