text.skipToContent text.skipToNavigation

BD13G185TN

by Burndy 

Catalog ID: BD13G185TN

Flexible Tin Copper Braid 13 inches long

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810199664
UPC 12 Digit 7818101996644

Dimensions

Dimension - L Length Overall mm 330 mm
Dimension - Length Overall inch 13 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads