text.skipToContent text.skipToNavigation

BD18NB

by Burndy 

Catalog ID: BD18NB

Flexible Tin Copper Braid 18 inches long

Product Details

General

Connector Type Rope lay
Material Copper
Plated Y
UPC 781810675069
UPC 12 Digit 7818106750699

Dimensions

Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings