text.skipToContent text.skipToNavigation

BD18U

by Burndy 

Catalog ID: BD18U

Flexible Tin Copper Braid 18 inches long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810203033
UPC 12 Digit 7818102030333

Dimensions

Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in

Electrical Ratings

Rating - Indoor Amperage 190
Rating - Outdoor Amperage 225

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Sales Drawings