text.skipToContent text.skipToNavigation

BD19D625SVCG1

by Burndy 

Catalog ID: BD19D625SVCG1

Tinned copper flexible braid 19.63"x0.94"x0.16"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Silver Plated Copper Ferrule
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 621945249110
UPC 12 Digit 6219452491100

Dimensions

Dimension - Length Overall inch 19.63
Dimension - Width inch 0.94
Dimension - Width mm 24 mm

Electrical Ratings

Rating - Indoor Amperage 190
Rating - Outdoor Amperage 225

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads