text.skipToContent text.skipToNavigation

BD23CG2

by Burndy 

Catalog ID: BD23CG2

Tinned copper flexible braid 23.25"x0.94"x0.16"

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Copper
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 621945100176
UPC 12 Digit 6219451001766

Dimensions

Dimension - L Length Overall mm 590.55
Dimension - Length Overall inch 23.25
Dimension - Width inch 0.94
Dimension - Width mm 24 mm

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads