text.skipToContent text.skipToNavigation

BD24U

by Burndy 

Catalog ID: BD24U

Copper Braid 24 in Long Undrilled

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810046845
UPC 12 Digit 7818100468455

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings