text.skipToContent text.skipToNavigation

BD36G96

by Burndy 

Catalog ID: BD36G96

Flexible Copper Braid 36 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810202197
UPC 12 Digit 7818102021977

Dimensions

Dimension - L Length Overall mm 914 mm
Dimension - Length Overall inch 36.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads