text.skipToContent text.skipToNavigation

BD36GTN

by Burndy 

Catalog ID: BD36GTN

Tin Plated Copper Braid 36 in Long

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 621945451841
UPC 12 Digit 6219454518411

Dimensions

Dimension - L Length Overall mm 914 mm
Dimension - Length Overall inch 36.00 in
Length 36 in
Weight 5.25 lb

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings