text.skipToContent text.skipToNavigation

BD58

by Burndy 

Catalog ID: BD58

Flexible Copper Braid 58 in Long

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810078136
UPC 12 Digit 7818100781366

Dimensions

Dimension - L Length Overall mm 1473 mm
Dimension - Length Overall inch 58.00 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 15

Resources/Downloads

Customer Notices

Sales Drawings