text.skipToContent text.skipToNavigation

BD60U

by Burndy 

Catalog ID: BD60U

Undrilled and Tin Plated Tin Plated Copper Braid 60 in Long.

Product Details

General

Connector Type Braid
Material Copper
UPC 781810526125
UPC 12 Digit 7818105261255

Dimensions

Dimension - L Length Overall mm 1524 mm
Dimension - Length Overall inch 60.00 in
Length 60 in

Electrical Ratings

Rating - Indoor Amperage 190 A
Rating - Outdoor Amperage 225 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads