text.skipToContent text.skipToNavigation

BD6G175TN

by Burndy 

Catalog ID: BD6G175TN

Tin Plated Copper Braid 6 in Long

Product Details

General

Connector Type Braid
Material Copper
UPC 781810544303
UPC 12 Digit 7818105443033

Dimensions

Dimension - L Length Overall mm 152 mm
Dimension - Length Overall inch 6.00 in

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads