text.skipToContent text.skipToNavigation

BD8D63G150LD

by Burndy 

Catalog ID: BD8D63G150LD

Lead Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810062142
UPC 12 Digit 7818100621422

Dimensions

Dimension - L Length Overall mm 219 mm
Dimension - Length Overall inch 8.63 in

Electrical Ratings

Rating - Indoor Amperage 190
Rating - Outdoor Amperage 225

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads