text.skipToContent text.skipToNavigation

BD8G260SV

by Burndy 

Catalog ID: BD8G260SV

Silver Plated Copper Braid 8 in Long

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 1
Plated Y
Plating Type Tin
UPC 781810496794
UPC 12 Digit 7818104967944

Dimensions

Dimension - L Length Overall mm 203 mm
Dimension - Length Overall inch 8.00 in

Electrical Ratings

Rating - Indoor Amperage 190
Rating - Outdoor Amperage 225

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads