text.skipToContent text.skipToNavigation

BE10TNCG1

by Burndy 

Catalog ID: BE10TNCG1

Tinned copper flexible braid 10"x1.5"x0.17"

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810420737
UPC 12 Digit 7818104207377

Dimensions

Dimension - L Length Overall mm 254 mm
Dimension - Length Overall inch 10.00 in
Dimension - Width inch 1.5
Dimension - Width mm 38 mm
Weight 0.7 lb

Electrical Ratings

Rating - Indoor Amperage 340 A
Rating - Outdoor Amperage 340

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads