Burndy_SKU_Braid
Burndy_SKU_Braid

BE12 Copper Braid, 12" Long, 1 Braid, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/2" Stud Hole Spacing, 340 amps Indoor, 405 amps Outdoor

Brand:

Burndy

Catalog ID:

BE12

Copper Braid, 12" Long, 1 Braid, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/2" Stud Hole Spacing, 340 amps Indoor, 405 amps Outdoor.

Made of flat extra flexible, tinned, pure copper braid, with unplated, seamless, pure copper ferrules formed into a rectangular shape on each end.

Product details

General

Application
Flexible copper braid jumpers designed to take up linear expansion and contraction
Connector Type
Braid
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
Sub Brand
BRAID
Type
B, Flexible
UPC
781810807019
UPC 12 Digit
7818108070199

Dimensions

Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.50 in
Length
12 in

Electrical Ratings

Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)