text.skipToContent text.skipToNavigation

BE132N

by Burndy 

Catalog ID: BE132N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 621945275812
UPC 12 Digit 6219452758122

Certifications and Compliance

Certification - UL Listed Direct Burial No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads