text.skipToContent text.skipToNavigation

BE142NU

by Burndy 

Catalog ID: BE142NU

Undrilled Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 621945164147
UPC 12 Digit 6219451641477

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads