text.skipToContent text.skipToNavigation

BE18CG7

by Burndy 

Catalog ID: BE18CG7

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 621945165182
UPC 12 Digit 6219451651822

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads