text.skipToContent text.skipToNavigation

BE18G70

by Burndy 

Catalog ID: BE18G70

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 781810202685
UPC 12 Digit 7818102026855

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads