text.skipToContent text.skipToNavigation

BE18G88

by Burndy 

Catalog ID: BE18G88

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810200971
UPC 12 Digit 7818102009711

Dimensions

Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads