Burndy_SKU_Braid
Burndy_SKU_Braid

BE18N2U BE Type Braid, 18" Undrilled

Brand:

Burndy

Catalog ID:

BE18N2U

Tinned Copper Braid, Undrilled, Length:18 in,Ampere Rating- 340 INDOOR, 405 OUTDOOR.

Product details

General

UPC
621945484818

Dimensions

Length
18 in

Certifications And Compliance

Certification - CSA Approved
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads