text.skipToContent text.skipToNavigation

BE24G195TN

by Burndy 

Catalog ID: BE24G195TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810566466
UPC 12 Digit 7818105664666

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24 in

Electrical Ratings

Rating - Indoor Amperage 340 A
Rating - Outdoor Amperage 405 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads