Burndy_SKU_Braid
Burndy_SKU_Braid

BE24G77W Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE24G77W

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
621945471498
UPC 12 Digit
0

Dimensions

Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads