text.skipToContent text.skipToNavigation

BE32D50G169TN

by Burndy 

Catalog ID: BE32D50G169TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810511992
UPC 12 Digit 7818105119922

Dimensions

Dimension - L Length Overall mm 825 mm
Dimension - Length Overall inch 32.50 in

Electrical Ratings

Rating - Indoor Amperage 340 A
Rating - Outdoor Amperage 405 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads