text.skipToContent text.skipToNavigation

BE8D25G108TN

by Burndy 

Catalog ID: BE8D25G108TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810201152
UPC 12 Digit 7818102011522

Dimensions

Dimension - L Length Overall mm 210 mm
Dimension - Length Overall inch 8.25 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads