Burndy_SKU_Braid
Burndy_SKU_Braid

BF13G57 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BF13G57

Flexible Copper Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810200872
UPC 12 Digit
7818102008722

Dimensions

Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Length
13 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads