text.skipToContent text.skipToNavigation

BF18N

by Burndy 

Catalog ID: BF18N

FLEXIBLE COPPER BRAID.

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810005255
UPC 12 Digit 7818100052555

Dimensions

Dimension - D inch 3.00 in
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in
Dimension - N inch 0.62 in
Dimension - Pad Width inch 1.19 in

Electrical Ratings

Rating - Indoor Amperage 360
Rating - Outdoor Amperage 430

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads