text.skipToContent text.skipToNavigation

BF36

by Burndy 

Catalog ID: BF36

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated N
UPC 781810200889
UPC 12 Digit 7818102008899

Dimensions

Dimension - D inch 3 in
Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 914 mm
Dimension - Length Overall inch 36.00 in
Dimension - N inch 0.75 in
Dimension - Pad Width inch 1.19 in

Electrical Ratings

Rating - Indoor Amperage 360 A
Rating - Outdoor Amperage 430 A

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings