Burndy_SKU_Braid
Burndy_SKU_Braid

BF36N2U BF Type Braid, 36" Undrilled

Brand:

Burndy

Catalog ID:

BF36N2U

Tinned Copper Braid, Undrilled, Length:36 In,Ampere Rating-360 INDOOR, 430 OUTDOOR.

Product details

General

UPC
621945485174

Dimensions

Length
36 in

Certifications And Compliance

Certification - CSA Approved
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads