BG13D25G82 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BG13D25G82
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810206706
UPC 12 Digit
7818102067066
Dimensions
Length
13.25 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BG13D25G82 Specification Sheet
BURNDY_BG13D25G82_Specsheet
Catalogs
Full Line BURNDY Catalog