text.skipToContent text.skipToNavigation

BG16

by Burndy 

Catalog ID: BG16

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated N
UPC 781810146361
UPC 12 Digit 7818101463611

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads